2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

190705 QSMK-1/8-5/32-U

Expand Table
EN
0/5
Part number
TNR
Type
TYP
Valid until
INFO
Tubing outside diameter
D [Inch]
Thread
T
A [mm]
B [mm]
L [mm]
C [mm]
P [mm]
Width across flats
HEX [Inch]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
190703
QSMK-10-32-UNF-1/8-U
2022-03-31
1/8
10-32UNF
3.500
29.000
25.500
12.700
8.800
3/8
0.000
4052568323080
Yes
No
-
-
-
190704
QSMK-10-32-UNF-5/32-U
5/32
10-32UNF
3.500
29.000
25.500
12.700
8.800
3/8
0.007
4052568323097
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
190706
QSMK-10-32-UNF-3/16-U
2022-03-31
3/16
10-32UNF
3.500
32.100
28.600
13.800
10.000
7/16
0.000
4052568323110
Yes
Yes
7439-92-1
3732228b-b396-49b9-8f0d-ee75d35d3f40
05.03.2025
190707
QSMK-10-32-UNF-1/4-U
1/4
10-32UNF
3.000
31.800
28.800
17.600
10.800
1/2
0.015
4052568323127
Yes
Yes
7439-92-1
2ad72a6e-04e4-47d6-bac1-223e3a50ab6c
05.03.2025
190705
QSMK-1/8-5/32-U
2022-03-31
5/32
1/8-27NPT
8.000
24.500
20.400
12.700
8.800
7/16
0.000
4052568323103
Yes
No
-
-
-
190709
QSMK-1/8-3/16-U
2022-03-31
3/16
1/8-27NPT
8.000
27.300
23.200
13.800
10.000
7/16
0.000
4052568323134
Yes
No
-
-
-
190710
QSMK-1/8-1/4-U
1/4
1/8-27NPT
8.000
27.000
22.900
16.700
10.800
1/2
0.013
4052568323141
Yes
Yes
7439-92-1
2ad72a6e-04e4-47d6-bac1-223e3a50ab6c
05.03.2025
190712
QSMK-1/4-1/4-U
1/4
1/4-18NPT
11.000
27.000
21.200
16.700
12.000
9/16
0.024
4052568323165
Yes
Yes
7439-92-1
2ad72a6e-04e4-47d6-bac1-223e3a50ab6c
05.03.2025
192804
QSMK-1/16-1/8-U
2012-06-30
1/8
1/16-27NPT
8.000
32.000
27.900
12.700
8.800
3/8
0.000
Yes
No
-
-
-
192805
QSMK-1/16-5/32-U
2012-06-30
5/32
1/16-27NPT
8.000
32.000
27.900
12.700
8.800
3/8
0.000
Yes
No
-
-
-
192806
QSMK-1/16-3/16-U
2012-06-30
3/16
1/16-27NPT
8.000
35.100
31.000
13.800
10.000
7/16
0.000
Yes
No
-
-
-
Show compressed display (11 products)
Order number190705
Shorttextpush-in fitting
Latest change02.05.2025 12:43:28
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number190705
Type CodeQSMK-1/8-5/32-U
GTIN-Code4052568323103
REACH CAS Nr.-
REACH Information presentYes
REACH SCIP-ID-
REACH SVHCs > 0,1%No
REACH Status of candidate list (DD.MM.YYYY)-
CNSPHYPROP Physical Properties

ECLASS 14.0

51-07-02-01 Connector/fitting push in (pneumatics)
Product typeQSMK-1/8-5/32-U
GTIN4052568323103
product article number of manufacturer190705
Manufacturer nameFesto
Manufacturer product order suffix190705 QSMK-1/8-5/32-U

ECLASS 10.1

27-29-42-04 Pneumatic function fitting (pneumatics)
Product typeQSMK-1/8-5/32-U
product article number of manufacturer190705
Manufacturer nameFesto
Manufacturer product order suffix190705 QSMK-1/8-5/32-U
GTIN4052568323103

ECLASS 9.1

27-29-42-04 Pneumatic function fitting (pneumatics)
GTIN4052568323103
Manufacturer product number190705
Manufacturer nameFesto
description of product typeQSMK-1/8-5/32-U
Product name190705 QSMK-1/8-5/32-U

ECLASS 7.1

27-29-42-04 Pneumatic function fitting (pneumatics)
Manufacturer nameFesto
Product name190705 QSMK-1/8-5/32-U
Manufacturer product number190705
Product type descriptionQSMK-1/8-5/32-U
GTIN4052568323103
Net weight0.000

ECLASS 6.2

27-29-42-04 Pneumatic function fitting (pneumatics)
Manufacturer nameFesto
Product name190705 QSMK-1/8-5/32-U
Manufacturer product number190705
Product type descriptionQSMK-1/8-5/32-U
GTIN4052568323103

ECLASS 6.1

27-29-42-04 Pneumatic function fitting (pneumatics)
Manufacturer nameFesto
Product name190705 QSMK-1/8-5/32-U
Manufacturer product number190705
Product type descriptionQSMK-1/8-5/32-U

ECLASS 5.1

27-29-42-04 Pneumatic function fitting (pneumatics)
Manufacturer's nameFesto
Product name190705 QSMK-1/8-5/32-U
Article number190705
Product type descriptionQSMK-1/8-5/32-U

ECLASS 5.0

27-29-42-04 Pneumatic function fitting (pneumatics)